2153173-3
- Available in:
- EMEA
AMP CO Ultra Distribution Box, 8 ports, 2-pair, black
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Surface mount box |
Product Brand | AMP CO™ |
Product Series | AMP CO |
General Specifications
Application | Used with ACO inserts |
Color | Black |
Outlet Orientation | Flat |
Total Ports, quantity | 8 |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Surface mount box |
Product Brand | AMP CO™ |
Product Series | AMP CO |
General Specifications
Application | Used with ACO inserts |
Color | Black |
Outlet Orientation | Flat |
Total Ports, quantity | 8 |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Product Specification
Qualification Test Report
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Product Compliance Documentation
Product Specification
Qualification Test Report
Visio Stencil
Other Ways to Browse