Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SRC

Base Product

NOVUX™ SRC Specialty Range Closures with gel sealing technology

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of SRC by selecting options

Loading...
Product
Port Type Port, quantity Splice Tray Included, quantity Splice Tray Type Included Splitter, quantity Regional Availability Government Requirements Product Brand Product Series Product Type Cable Ports Quantity, total Cable Sealing Type Splicing Type, Supported Splicing Capacity, Single Fusion, maximum Splicing Capacity, Mass Fusion, maximum Splitter Type
SRC9-U5A1F1CN000 SRC9-U5A1F1CN000
NOVUX™ Specialty Range Closure 10, splice only, no adapters, no splitters, 4 splices, ANT splice protectors, black, 2x CR cable retention clip (Round cable : Range 4 to 6.2 mm & Flat cable : Range 3 x 5 to 4 x 8 mm)
No adapter 2 1 0 Asia | EMEA | Latin America | North America NOVUX™ SRC10 Access terminal | non-hardened 2 round ports Compressed gel Single fusion 4 12 No splitter
SRC9-U5A1F1CP000 SRC9-U5A1F1CP000
NOVUX™ Specialty Range Closure 10, splice only, no adapters, no splitters, 4 splices, ANT splice protectors, black, tie-wraps & silicon tape (Cable range: 2 - 6.2mm)
No adapter 2 1 0 Asia | EMEA | Latin America | North America NOVUX™ SRC10 Access terminal | non-hardened 2 round ports Compressed gel Single fusion 4 12 No splitter
SRC9-UAA1010A000 SRC9-UAA1010A000
NOVUX™ Specialty Range Closure 10 replacement closure housing including 2 tie-wraps
2 1 0 Asia | EMEA | Latin America | North America NOVUX™ SRC10 Access terminal | non-hardened 2 round ports Compressed gel Single fusion 4 12 No splitter
Features and Benefits
The NOVUX Specialty Range Closures (SRCs) are a modern drop solution that’s ideal for last-mile fiber network applications—both above and below ground. CommScope’s advanced Octopus™ gel seal simplifies access and service and protects the closures from harsh conditions. We’ve designed the NOVUX SRCs to be ready for the field, and ready for your workforce. They feature factory installed hinges and a cover that opens from the bottom. The closures are fast and easy to access, thanks toCommScope’s Octopus gel seal technology. A lead wire provides security. Octopus protects the SRCs from harsh environmental conditions and is extremely comfortable and resilient, even after numerous closure accesses.

The SRC is offered in two sizes:

SRC 50
Dimensions: 267 mm long x 87 mm wide x 49 mm high (with mounting tabs)
Port qty: 2 cables/ 1 per port or 4 cables/ 2 per port while usingdual layer cable retention
Port size: 1-8mm round, 0.04 inch – 0.32 inch or 2 cables x 4.5mmflat (gel), 0.32 inch x 0.18 inch
Splice capacity(SMOUV 30, 45, ANT type): 12 (splice)
Splice capacity (patch version) (SMOUV 30, 45, ANT type): 6(splice)
Adapters: 2x SC/APC or 1x LC/ APC Duplex
Splitter qty: 0

SRC 100
Dimensions: 267 mm long x 117 mm wide x 49 mm high (with mounting tabs)
Port qty: 4 cables / 1 per port or 8 cables/ 2 per port withdual layer cable rentention
Port size: 1-8mm round, 0.04 inch – 0.32 inch or 4 cables x 4.5mmflat (gel), 0.32 inch x 0.18 inch
Splice capacity(SMOUV 30, 45, ANT type): 48 (splice)
Splice capacity (patch version) (SMOUV 30, 45, ANT type): 12 (splice)
Adapters: 2x SC/APC or 2x LC/ APC Duplex
Splitter qty: 1

Key features of the NOVUX closures:
  • NOVUX is the industry’s most flexible FTTX platform. It takes modularity to new levels with technologies that span the end-to-fiber network from the trunk to the drop. That makes it the go-to FTTX platform for virtually every application today and in the future.
  • NOVUX was designed from the ground up to help service providers gain access to the supplies they need –when and where they need them. And with the power of CommScope’s global supply chain, service providers can trust that they’ll be able to tackle even the largest FTTX deployments.
  • With NOVUX, ordering, configuration, and training are all easier on the service provider’s staff. With common components and installation procedures, it helps overcome craft labor shortages and reduce field errors, too.

Product classification

Product Type Access terminal, non-hardened
Product Brand NOVUX™
Product Series SRC100 | SRC50

General Specifications

Splice Tray Included, quantity 1

Dimension Drawing

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Product Type Access terminal, non-hardened
Product Brand NOVUX™
Product Series SRC100 | SRC50

General Specifications

Splice Tray Included, quantity 1

Dimension Drawing

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

SRC 10 Field Installable Connector
SRC 10 Field Installable Connector

Product Specification

Video

SRC 10 Field Installable Connector
SRC 10 Field Installable Connector