Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

OTE

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

OTE Series, Optical Terminal Enclosure, factory-sealed

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of OTE by selecting options

Loading...
Product
Regional Availability Government Requirements Product Series Product Type Cable Length, stub Cable Type Distribution Type Port Type Port, quantity Stub Type Split Ratio
760256490 | OTE-04MA-14-EXTG03-U23 760256490 | OTE-04MA-14-EXTG03-U23
Mini-OTE 300-Series, Optical Terminal Enclosure, 4-port prodigy connector, with integrated 1x4 splitter, black, with grounding, external mounting. Splitter outputs connected to terminal housing ports, maximum 26 splices.
Asia | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Mini-OTE 300 Access terminal | with splitter 0 ft (0 m) No cable (stubless) 1 x 4 splitter Hardened Prodigy SC/APC 4 No stub
760256491 | OTE-08MA-18-EXTG03-U23 760256491 | OTE-08MA-18-EXTG03-U23
Mini-OTE 300-Series, Optical Terminal Enclosure, 8-port prodigy connector, with integrated 1x8 splitter, black, with grounding, external mounting. Splitter outputs connected to terminal housing ports, maximum 26 splices.
Asia | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Mini-OTE 300 Access terminal | with splitter 0 ft (0 m) No cable (stubless) 1 x 8 splitter Hardened Prodigy SC/APC 8 No stub
760256492 | OTE-02MA-NN-EXTG03 760256492 | OTE-02MA-NN-EXTG03
Mini-OTE 300-Series, Optical Terminal Enclosure, 2-port prodigy connector, no splitter, black, with grounding, external mounting
Asia | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Mini-OTE 300 Access terminal | without splitter/tap 0 ft (0 m) No cable (stubless) 2 ports Hardened Prodigy SC/APC 2 No stub
760256493 | OTE-04MA-NN-EXTG03 760256493 | OTE-04MA-NN-EXTG03
Mini-OTE 300-Series, Optical Terminal Enclosure, 4-port prodigy connector, no splitter, black, with grounding, external mounting
Asia | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Mini-OTE 300 Access terminal | without splitter/tap 0 ft (0 m) No cable (stubless) 4 ports Hardened Prodigy SC/APC 4 No stub
760256494 | OTE-08MA-NN-EXTG03 760256494 | OTE-08MA-NN-EXTG03
Mini-OTE 300-Series, Optical Terminal Enclosure, 8-port Prodigy connector, no splitter, black, with grounding, external mounting
Asia | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Mini-OTE 300 Access terminal | without splitter/tap 0 ft (0 m) No cable (stubless) 8 ports Hardened full-size SC/APC 8 No stub
760256495 | OTE-12MA-NN-EXTG03 760256495 | OTE-12MA-NN-EXTG03
Mini-OTE 300-Series, Optical Terminal Enclosure, 12-port prodigy connector, no splitter, black, with grounding, external mounting
Asia | EMEA | Latin America | North America Build America Buy America (BABA) coming soon* Mini-OTE 300 Access terminal | without splitter/tap 0 ft (0 m) No cable (stubless) 4 ports Hardened Prodigy SC/APC 4 No stub
760256530 760256530
Mini-OTE 200-Series, Optical Terminal Enclosure, 4-port Hardened Multi-fiber (HMFOC), 12x 1:4 splitter, black, pole mount
Asia | Australia/New Zealand | EMEA | Latin America Mini-OTE 200 Access terminal | with splitter 0 ft (0 m) No cable (stubless) 1 x 4 splitter | 12 fibers per port Hardened multi-fiber (HMFOC) jack 4 No stub
760257873 | OTE-08MH-32-EXTG03 760257873 | OTE-08MH-32-EXTG03
Mini-OTE 300-Series, Optical Terminal Enclosure, 8-port OPTITAP connectors, with 1x8 splitter, black, with grounding, external mounting
Asia | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Mini-OTE 300 Access terminal | without splitter/tap 0 ft (0 m) No cable (stubless) 1 x 8 splitter Hardened full-size SC/APC 8 No stub
Features and Benefits
CommScope’s family of optical termination enclosures (OTE) was specifically designed to streamline and speed the deployment of fiber while delivering long-lasting reliability and peace of mind. Composed of four OTE series, this portfolio was designed with an almost limitless choice for sizes, styles and configurations to accommodate nearly every unique deployment need.

These robust enclosures feature pre-connectorized hardened adapter ports and are fully compatible withfull size and miniaturized DLX® systems. They provide plug-and-play simplicity for deploying and managing fiber optic connections. They also offer a unique solution for splicing, termination and pass-through cable requirements in FTTx architectures to facilitate deployment.

By making our mini-OTEs re-enterable and waterproof, installers can use them with confidence in underground handholes, where flooding typically occurs. With the OTE portfolio, reliability is inherentin our design and not an afterthought.

We offer 3 main OTE families:

The OTE2 is ideal as an aerial wall-mount solution for splicing, termination, splitting and pass-through cable requirements in FTTP architectures. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.

The Mini-OTE 200 is excellent for pole mount with internal system for cable fixation. It offers splitting and pass-through applications.Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.

The Mini-OTE 300offers a versatile configuration optimal for strand and handhole installation. It offers splitting, CCWDM, taps and pass-through applications. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
  • Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Access terminal, with splitter/tap | Access terminal, without splitter/tap
Product Series Mini-OTE 200 | Mini-OTE 300

Port Configuration

Click on image to enlarge.

Environmental Specifications

Relative Humidity 5%–100%, condensing
Environmental Space Above ground | Below ground | Buried
UV Resistance UV stabilized

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Access terminal, with splitter/tap | Access terminal, without splitter/tap
Product Series Mini-OTE 200 | Mini-OTE 300

Port Configuration

Click on image to enlarge.

Environmental Specifications

Relative Humidity 5%–100%, condensing
Environmental Space Above ground | Below ground | Buried
UV Resistance UV stabilized

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system