7768707-04
A.I.M.O.S. Basic Software V3.4
Specifications
Product Classification
Product Type | Infrastructure operations software |
General Specifications
Application | Allows supervision and configuration of up to 20 network elements |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Infrastructure operations software |
General Specifications
Application | Allows supervision and configuration of up to 20 network elements |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse