7781125-0002 | CAP M 9/18/21/26 F-DC
Base Product: CAP-M
Carrier Access Point with 4-Band Support for Medium Power CEL 900, DCS 1800, IMT 2100, and IMT 2600 Applications, Fiber Fed
Specifications
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Medium |
Powering Type | Internal DC powered |
Electrical Specifications
License Band | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 |
Voltage Range | -57 to -42 Vdc |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Medium |
Powering Type | Internal DC powered |
Electrical Specifications
License Band | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 |
Voltage Range | -57 to -42 Vdc |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse