7834677-0001 | CAP L 4A/18/21/26 C-PE-F1
Base Product: CAP-L
Carrier Access Point with 4-Band Support for Low Power TETRA 380, DCS 1800, IMT 2100 and IMT 2600 MIMO Applications, Copper Fed, Power over CAT Powered, with Fan Kit
Specifications
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L |
General Specifications
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | DCS 1800 | IMT 2100 | IMT 2600 | TETRA |
Voltage Range | -60 to -36 Vdc |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L |
General Specifications
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | DCS 1800 | IMT 2100 | IMT 2600 | TETRA |
Voltage Range | -60 to -36 Vdc |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse