7845389-0025 | UAP2 17E/19 C-PE
Base Product: UAP2
Carrier Access Point with MIMO 2x2 Radio Module for Low Power AWS 1700 and PCS 1900 Applications, Copper fed, PoE++
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | UAP2 |
General Specifications
Antenna Type | MIMO Antenna |
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | AWS 1700 | PCS 1900 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | UAP2 |
General Specifications
Antenna Type | MIMO Antenna |
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | AWS 1700 | PCS 1900 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse