Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7688866-00 | Blank Panel UNIV

ERA® Blank Module, Universal Slot

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The blank module UNV is required for all unused slots to the right and to the left of the subrack (not SUI and not AUT slots) to cover the empty slots for thermal and dust protection reasons.

Product Classification

Product Type Blank module
Product Brand ERA®

General Specifications

Device Type Blank Panel
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 22 mm | 0.866 in
Width 145 mm | 5.709 in
Depth 240 mm | 9.449 in

Environmental Specifications

Operating Temperature +5 °C to +40 °C (+41 °F to +104 °F)

Packaging and Weights

Height, packed 30 mm | 1.181 in
Width, packed 240 mm | 9.449 in
Depth, packed 300 mm | 11.811 in
Weight, gross 0.16 kg | 0.353 lb

Product Classification

Product Type Blank module
Product Brand ERA®

General Specifications

Device Type Blank Panel
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 22 mm | 0.866 in
Width 145 mm | 5.709 in
Depth 240 mm | 9.449 in

Environmental Specifications

Operating Temperature +5 °C to +40 °C (+41 °F to +104 °F)

Packaging and Weights

Height, packed 30 mm | 1.181 in
Width, packed 240 mm | 9.449 in
Depth, packed 300 mm | 11.811 in
Weight, gross 0.16 kg | 0.353 lb

Product Specification

Product Specification