7699392-0001 | ION-U EU L 23/23-Vac
ION-U® Low Power Extension Unit for WCS 2300 Band Applications
Specifications
Specifications
Product Classification
Product Type | Extension unit |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Electrical Specifications
Impedance | 50 ohm |
License Band | WCS 2300 |
Voltage Range | 85 to 264 Vac |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2350 – 2360 MHz (WCS 2300) |
Product Classification
Product Type | Extension unit |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Electrical Specifications
Impedance | 50 ohm |
License Band | WCS 2300 |
Voltage Range | 85 to 264 Vac |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2350 – 2360 MHz (WCS 2300) |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse