TIL-US1-HLW
ION®-B Series Interconnect Link for Cellular 700, LMR 700, LMR 800, Cellular 850, LMR 900, AWS, and PCS 1900 Extended, WDM version
Specifications
Specifications
Product Classification
Product Type | Interconnect link |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Impedance | 50 ohm |
License Band | AWS | CEL 850 | Cellular 700 | LMR 700 | LMR 800 | LMR 900 | PCS 1900 Extended |
Electrical Specifications, Rx (Uplink)
Flatness, inband link | ±0.5 dB |
Operating Frequency Band | 698 – 716 MHz (Cellular 750) | 776 – 787 MHz (Cellular 700) | 788 – 806 MHz (LMR 700) | 806 – 824 MHz (LMR 800) | 824 – 849 MHz (CEL 850) | 896 – 901 MHz (LMR 900) | 1710 – 1780 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900 Extended) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 728 – 757 MHz (Cellular 700) | 758 – 776 MHz (LMR 700) | 851 – 869 MHz (LMR 800) | 869 – 894 MHz (CEL 850) | 935 – 940 MHz (LMR 900) | 1930 – 1995 MHz (PCS 1900 Extended) | 2110 – 2180 MHz (AWS 1700) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Interconnect link |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Impedance | 50 ohm |
License Band | AWS | CEL 850 | Cellular 700 | LMR 700 | LMR 800 | LMR 900 | PCS 1900 Extended |
Electrical Specifications, Rx (Uplink)
Flatness, inband link | ±0.5 dB |
Operating Frequency Band | 698 – 716 MHz (Cellular 750) | 776 – 787 MHz (Cellular 700) | 788 – 806 MHz (LMR 700) | 806 – 824 MHz (LMR 800) | 824 – 849 MHz (CEL 850) | 896 – 901 MHz (LMR 900) | 1710 – 1780 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900 Extended) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 728 – 757 MHz (Cellular 700) | 758 – 776 MHz (LMR 700) | 851 – 869 MHz (LMR 800) | 869 – 894 MHz (CEL 850) | 935 – 940 MHz (LMR 900) | 1930 – 1995 MHz (PCS 1900 Extended) | 2110 – 2180 MHz (AWS 1700) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse