7699985-00 | SC 8x8
ION-U® Series Sector Combiner 8x8
Specifications
Specifications
Product Classification
Product Type | Sector matrice |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Input Voltage | 12 Vdc |
Impedance | 50 ohm |
Operating Frequency Band | 380 – 960 MHz | 1395 – 2690 MHz |
RF Ports per Section, quantity | 16 |
Product Classification
Product Type | Sector matrice |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Input Voltage | 12 Vdc |
Impedance | 50 ohm |
Operating Frequency Band | 380 – 960 MHz | 1395 – 2690 MHz |
RF Ports per Section, quantity | 16 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse