TLCN4
ION®-B Series Four-way Splitter/Combiner
Specifications
Specifications
Product Classification
Product Type | Splitter/combiner |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 700 – 2500 MHz |
RF Ports per Section, quantity | 4 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Splitter/combiner |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 700 – 2500 MHz |
RF Ports per Section, quantity | 4 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse