Warning Icon
This product was discontinued on: December 29, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

7699553-00 | i-POI L 21/4

i-POI™ Active Intelligent Point of Interface, Low Power, IMT 2100 band.

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Active point of interface, low power
Product Brand i-POI™

General Specifications

BTS Interface Location, Rx/Tx combined Front
DAS Interface Location, Rx/Tx separated from DAS Front
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Electrical Specifications

Electrical Safety Standard EN 60950
License Band IMT 2100

Packaging and Weights

Height, packed 1350 mm | 53.15 in
Width, packed 2400 mm | 94.488 in
Depth, packed 4500 mm | 177.165 in
Weight, gross 4.5 kg | 9.921 lb
Weight, net 3.8 kg | 8.378 lb

Product Classification

Product Type Active point of interface, low power
Product Brand i-POI™

General Specifications

BTS Interface Location, Rx/Tx combined Front
DAS Interface Location, Rx/Tx separated from DAS Front
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Electrical Specifications

Electrical Safety Standard EN 60950
License Band IMT 2100

Packaging and Weights

Height, packed 1350 mm | 53.15 in
Width, packed 2400 mm | 94.488 in
Depth, packed 4500 mm | 177.165 in
Weight, gross 4.5 kg | 9.921 lb
Weight, net 3.8 kg | 8.378 lb

Product Specification

Product Specification