7699555-00 | i-POI L 26/4
i-POI™ Active Intelligent Point of Interface, Low Power, IMT 2600 band.
Specifications
Specifications
Product Classification
Product Type | Active point of interface, low power |
Product Brand | i-POI™ |
General Specifications
BTS Interface Location, Rx/Tx combined | Front |
DAS Interface Location, Rx/Tx separated from DAS | Front |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
License Band | IMT 2600 |
Packaging and Weights
Height, packed | 1350 mm | 53.15 in |
Width, packed | 2400 mm | 94.488 in |
Depth, packed | 4500 mm | 177.165 in |
Weight, gross | 4.5 kg | 9.921 lb |
Weight, net | 3.8 kg | 8.378 lb |
Product Classification
Product Type | Active point of interface, low power |
Product Brand | i-POI™ |
General Specifications
BTS Interface Location, Rx/Tx combined | Front |
DAS Interface Location, Rx/Tx separated from DAS | Front |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
License Band | IMT 2600 |
Packaging and Weights
Height, packed | 1350 mm | 53.15 in |
Width, packed | 2400 mm | 94.488 in |
Depth, packed | 4500 mm | 177.165 in |
Weight, gross | 4.5 kg | 9.921 lb |
Weight, net | 3.8 kg | 8.378 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse