Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

7707724-00 | i-POI L 7L/2

Base Product: POI-ACTIV

i-POI™ Active Low Power Point of Interface, USA 700 lower band

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Active point of interface, low power
Product Brand i-POI™

General Specifications

BTS Interface Location, Rx/Tx combined Front
DAS Interface Location, Rx from DAS Front
DAS Interface, Tx to DAS QMA Female
DAS Interface, Tx to DAS, Quantity 2
Note Test tone at all frequencies in selected DL frequency band

Electrical Specifications

Composite Output Power per DAS1 DL port 16 dBm
Composite Output Power per DAS2 DL port 16 dBm
License Band USA 700

Packaging and Weights

Weight, net 2.7 kg | 5.952 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Active point of interface, low power
Product Brand i-POI™

General Specifications

BTS Interface Location, Rx/Tx combined Front
DAS Interface Location, Rx from DAS Front
DAS Interface, Tx to DAS QMA Female
DAS Interface, Tx to DAS, Quantity 2
Note Test tone at all frequencies in selected DL frequency band

Electrical Specifications

Composite Output Power per DAS1 DL port 16 dBm
Composite Output Power per DAS2 DL port 16 dBm
License Band USA 700

Packaging and Weights

Weight, net 2.7 kg | 5.952 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category