7641375-01 | IFC-S
ION® Standard Interface Card for Active Intelligent Point of Interface
Specifications
Specifications
Product Classification
Product Type | Point of interface card |
Product Brand | ION® |
General Specifications
Functionality | Module alarm status | Rack summary alarm status | Rack/Subrack address setting |
General Alarm | Integrated into management system |
Management Interface | Summary alarm output |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 172.9 mm | 6.807 in |
Width | 35.3 mm | 1.39 in |
Depth | 422 mm | 16.614 in |
Electrical Specifications
Input Voltage | 12 Vdc |
Electrical Safety Standard | EN 60950-1 |
Power Consumption | 6 W |
Environmental Specifications
Operating Temperature | +5 °C to +50 °C (+41 °F to +122 °F) |
Storage Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Relative Humidity | 46%–94% |
Mean Time Between Failures (MTBF) at Temperature | 6,170,000 h @ 25 °C |
Packaging and Weights
Height, packed | 335 mm | 13.189 in |
Width, packed | 172 mm | 6.772 in |
Depth, packed | 625 mm | 24.606 in |
Weight, gross | 1 kg | 2.205 lb |
Weight, net | 0.5 kg | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Point of interface card |
Product Brand | ION® |
General Specifications
Functionality | Module alarm status | Rack summary alarm status | Rack/Subrack address setting |
General Alarm | Integrated into management system |
Management Interface | Summary alarm output |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 172.9 mm | 6.807 in |
Width | 35.3 mm | 1.39 in |
Depth | 422 mm | 16.614 in |
Electrical Specifications
Input Voltage | 12 Vdc |
Electrical Safety Standard | EN 60950-1 |
Power Consumption | 6 W |
Environmental Specifications
Operating Temperature | +5 °C to +50 °C (+41 °F to +122 °F) |
Storage Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Relative Humidity | 46%–94% |
Mean Time Between Failures (MTBF) at Temperature | 6,170,000 h @ 25 °C |
Packaging and Weights
Height, packed | 335 mm | 13.189 in |
Width, packed | 172 mm | 6.772 in |
Depth, packed | 625 mm | 24.606 in |
Weight, gross | 1 kg | 2.205 lb |
Weight, net | 0.5 kg | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse