7689671-00 | SR 8/POI/4P EN
ION® Active Intelligent Point of Interface Subrack and Guide Rail Kit, Four Post, for ION-U Applications
Specifications
Specifications
Product Classification
Product Type | Point of interface subrack |
Product Brand | ION® |
General Specifications
General Alarm | Integrated into management system |
Interface Slots Available, quantity | 1 |
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Rack Type | EIA 19 in |
Slots Available, quantity | 8 |
Dimensions
Height | 177 mm | 6.969 in |
Height, guide rails | 50 mm | 1.969 in |
Width | 483 mm | 19.016 in |
Width, guide rails | 335 mm | 13.189 in |
Depth | 462 mm | 18.189 in |
Depth, guide rails | 135 mm | 5.315 in |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Power Consumption | 276 W |
Voltage Range | +10 to +14 Vdc |
Material Specifications
Material Type | Stainless steel |
Environmental Specifications
Operating Temperature | +5 °C to +50 °C (+41 °F to +122 °F) |
Storage Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Relative Humidity | 46%–94% |
Mean Time Between Failures (MTBF) at Temperature | 213,000 h @ 25 °C |
Packaging and Weights
Height, packed | 570 mm | 22.441 in |
Width, packed | 305 mm | 12.008 in |
Depth, packed | 620 mm | 24.409 in |
Included | Guide rails (4 post) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Point of interface subrack |
Product Brand | ION® |
General Specifications
General Alarm | Integrated into management system |
Interface Slots Available, quantity | 1 |
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Rack Type | EIA 19 in |
Slots Available, quantity | 8 |
Dimensions
Height | 177 mm | 6.969 in |
Height, guide rails | 50 mm | 1.969 in |
Width | 483 mm | 19.016 in |
Width, guide rails | 335 mm | 13.189 in |
Depth | 462 mm | 18.189 in |
Depth, guide rails | 135 mm | 5.315 in |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Power Consumption | 276 W |
Voltage Range | +10 to +14 Vdc |
Material Specifications
Material Type | Stainless steel |
Environmental Specifications
Operating Temperature | +5 °C to +50 °C (+41 °F to +122 °F) |
Storage Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Relative Humidity | 46%–94% |
Mean Time Between Failures (MTBF) at Temperature | 213,000 h @ 25 °C |
Packaging and Weights
Height, packed | 570 mm | 22.441 in |
Width, packed | 305 mm | 12.008 in |
Depth, packed | 620 mm | 24.409 in |
Included | Guide rails (4 post) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse