Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

7663065-0011 | ION-U H 18P/21P-Vac-M2

ION-U® High Power Remote Unit for DCS 1800 and IMT 2100 Band Applications

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote unit
Product Brand ION-U®

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Electrical Specifications

Impedance 50 ohm
License Band DCS 1800 | IMT 2100
Voltage Range 100 to 240 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 1710 – 1785 MHz (DCS 1800) | 1920 – 1980 MHz (IMT 2100)
Wavelength 1310 nm | 1550 nm

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 1805 – 1880 MHz (DCS 1800) | 2110 – 2170 MHz (IMT 2100)

Output Power per Antenna Port

Note * 66 dBc @ 2 and 4 carriers | 63 dBc @ 8 carriers | 60 dBc @ 16 carriers | ** For carrier bandwidth < 5 MHz output power shall be reduced by 2 dB

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Remote unit
Product Brand ION-U®

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Electrical Specifications

Impedance 50 ohm
License Band DCS 1800 | IMT 2100
Voltage Range 100 to 240 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 1710 – 1785 MHz (DCS 1800) | 1920 – 1980 MHz (IMT 2100)
Wavelength 1310 nm | 1550 nm

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 1805 – 1880 MHz (DCS 1800) | 2110 – 2170 MHz (IMT 2100)

Output Power per Antenna Port

Note * 66 dBc @ 2 and 4 carriers | 63 dBc @ 8 carriers | 60 dBc @ 16 carriers | ** For carrier bandwidth < 5 MHz output power shall be reduced by 2 dB

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification