Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

TFAH-US6B-14

ION®-B Series High Power Remote Unit for LMR 700, LMR 800, Cellular 850, LMR 900, AWS, and PCS 1900

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote unit
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Dimension Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band AWS | CEL 850 | LMR 700 | LMR 800 | LMR 900 | PCS 1900 Extended
Voltage Range 85 to 265 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 896.5 – 902 MHz (LMR 900) | 799 – 806 MHz (LMR 700) | 806 – 824 MHz (LMR 800) | 824 – 848.5 MHz (Cellular 850) | 1710 – 1755 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900 Extended)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 851.5 – 869 MHz (LMR 800) | 769 – 775 MHz (LMR 700) | 869 – 893.5 MHz (Cellular 850) | 935 – 941 MHz (LMR 900) | 1930 – 1995 MHz (PCS 1900 Extended) | 2110 – 2155 MHz (AWS 1700)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Remote unit
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Electrical Specifications

Impedance 50 ohm
License Band AWS | CEL 850 | LMR 700 | LMR 800 | LMR 900 | PCS 1900 Extended
Voltage Range 85 to 265 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 896.5 – 902 MHz (LMR 900) | 799 – 806 MHz (LMR 700) | 806 – 824 MHz (LMR 800) | 824 – 848.5 MHz (Cellular 850) | 1710 – 1755 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900 Extended)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 851.5 – 869 MHz (LMR 800) | 769 – 775 MHz (LMR 700) | 869 – 893.5 MHz (Cellular 850) | 935 – 941 MHz (LMR 900) | 1930 – 1995 MHz (PCS 1900 Extended) | 2110 – 2155 MHz (AWS 1700)
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification