TFAH21-14
ION®-B Series High Power Remote Unit for UMTS
Specifications
Specifications
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | UMTS |
Voltage Range | 85 to 265 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 1920 – 1980 MHz (UMTS) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2110 – 2170 MHz (UMTS) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | UMTS |
Voltage Range | 85 to 265 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 1920 – 1980 MHz (UMTS) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2110 – 2170 MHz (UMTS) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse