TFAM80/19-34
ION®-B Series Medium Power Remote Unit for LMR 800 and PCS 1900
Specifications
Specifications
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Medium |
Dimension Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band | LMR 800 | PCS 1900 |
Voltage Range | -60 to -36 Vdc |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 806 – 824 MHz (LMR 800) | 1850 – 1910 MHz (PCS 1900) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 851 – 869 MHz (LMR 800) | 1930 – 1990 MHz (PCS 1900) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Medium |
Electrical Specifications
Impedance | 50 ohm |
License Band | LMR 800 | PCS 1900 |
Voltage Range | -60 to -36 Vdc |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 806 – 824 MHz (LMR 800) | 1850 – 1910 MHz (PCS 1900) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 851 – 869 MHz (LMR 800) | 1930 – 1990 MHz (PCS 1900) |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse