7637442-02 | SR/PS
ION® Subrack, five power supply units, ac/dc, 1 HU
Specifications
Specifications
Product Classification
Product Type | Power supply subrack |
Product Brand | ION® |
General Specifications
General Alarm | Integrated into management system |
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Output Connector Interface | Connection bolt M6 |
Rack Type | EIA 19 in |
Slots Available, quantity | 5 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 44.45 mm | 1.75 in |
Depth | 365 mm | 14.37 in |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Packaging and Weights
Height, packed | 230 mm | 9.055 in |
Width, packed | 590 mm | 23.228 in |
Depth, packed | 530 mm | 20.866 in |
Weight, gross | 5.5 kg | 12.125 lb |
Weight, net | 4.5 kg | 9.921 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Power supply subrack |
Product Brand | ION® |
General Specifications
General Alarm | Integrated into management system |
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Output Connector Interface | Connection bolt M6 |
Rack Type | EIA 19 in |
Slots Available, quantity | 5 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 44.45 mm | 1.75 in |
Depth | 365 mm | 14.37 in |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Packaging and Weights
Height, packed | 230 mm | 9.055 in |
Width, packed | 590 mm | 23.228 in |
Depth, packed | 530 mm | 20.866 in |
Weight, gross | 5.5 kg | 12.125 lb |
Weight, net | 4.5 kg | 9.921 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse