Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

7717452

ION® POI Power Supply Unit Y-Cable Kit

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Power supply
Product Brand ION®

General Specifications

General Alarm Integrated into management system
Note This kit includes an extension cable for RMC and second subrack and one packaging

Dimensions

Width 900 mm | 35.433 in

Electrical Specifications

Electrical Safety Standard EN 60950

Packaging and Weights

Height, packed 60 mm | 2.362 in
Width, packed 195 mm | 7.677 in
Depth, packed 195 mm | 7.677 in
Weight, net 0.13 kg | 0.287 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Power supply
Product Brand ION®

General Specifications

General Alarm Integrated into management system
Note This kit includes an extension cable for RMC and second subrack and one packaging

Dimensions

Width 900 mm | 35.433 in

Electrical Specifications

Electrical Safety Standard EN 60950

Packaging and Weights

Height, packed 60 mm | 2.362 in
Width, packed 195 mm | 7.677 in
Depth, packed 195 mm | 7.677 in
Weight, net 0.13 kg | 0.287 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification