7718293
ION® POI Power Supply Unit Kit for ION® Series, -40 to -70 Vdc, 450 W
Specifications
Specifications
Product Classification
Product Type | Power supply |
Product Brand | ION® |
General Specifications
Note | This kit includes a power supply unit 450W Vdc and one packaging |
Dimensions
Height | 39.9 mm | 1.571 in |
Width | 78 mm | 3.071 in |
Depth | 337.6 mm | 13.291 in |
Electrical Specifications
Input Voltage Range | -40 to -70 Vdc |
Output Power, maximum | 450 W |
Electrical Safety Standard | EN 60950 |
Packaging and Weights
Height, packed | 155 mm | 6.102 in |
Width, packed | 130 mm | 5.118 in |
Depth, packed | 480 mm | 18.898 in |
Weight, net | 1.2 kg | 2.646 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Power supply |
Product Brand | ION® |
General Specifications
Note | This kit includes a power supply unit 450W Vdc and one packaging |
Dimensions
Height | 39.9 mm | 1.571 in |
Width | 78 mm | 3.071 in |
Depth | 337.6 mm | 13.291 in |
Electrical Specifications
Input Voltage Range | -40 to -70 Vdc |
Output Power, maximum | 450 W |
Electrical Safety Standard | EN 60950 |
Packaging and Weights
Height, packed | 155 mm | 6.102 in |
Width, packed | 130 mm | 5.118 in |
Depth, packed | 480 mm | 18.898 in |
Weight, net | 1.2 kg | 2.646 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse