CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Public Safety BDA for 700 or 800 MHz 2W CLASS A AC
Product Type | Public safety RF repeater unit |
Antenna Interface at Repeater | 4.3-10 |
Indoor Antenna | Optional, not included |
Optional Antenna Gain | 4 dBi |
Optional Antenna Type | Omni |
Performance Note | Values typical, unless otherwise stated |
Supervision/Control Option | Dry alarm contacts | Remote control via Ethernet |
Height | 480 mm | 18.898 in |
Width | 400 mm | 15.748 in |
Depth | 170 mm | 6.693 in |
Optional Antenna Length | 90 mm | 3.543 in |
Click on image to enlarge. |
Electrical Safety Standard | CAN/CSA-C22.2 No. 62368-1 | UL 2524 compliant | UL 62368 | US FCC Part 20 | US FCC Part 90 |
Gain | 90 dB |
Gain Adjustment Range | 30 dB |
Group Delay, maximum, specific | 3 µs @ full band | 90 µs @ 12.5 kHz |
License Band | 700 (including FirstNet) | 800 |
Local Power | 110 Vac |
Mains Power | 110VAC/60Hz |
Return Loss | 13 dB |
Power Consumption | 160 W |
Operating Frequency Band | 788 – 798 MHz (FirstNet) | 788 – 805 MHz | 796 – 824 MHz |
Output Power @ One Carrier | 27 dBm |
Output Power @ Two Carriers | 24 dBm |
Operating Frequency Band | 758 – 768 MHz (FirstNet) | 758 – 775 MHz | 851 – 869 MHz |
Output Power @ One Carrier | 33 dBm |
Output Power @ Two Carriers | 30 dBm |
Operating Temperature | -30 °C to +50 °C (-22 °F to +122 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP66 | NEMA 4X |
Weight, net | 19 kg | 41.888 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Public safety RF repeater unit |
Antenna Interface at Repeater | 4.3-10 |
Indoor Antenna | Optional, not included |
Optional Antenna Gain | 4 dBi |
Optional Antenna Type | Omni |
Performance Note | Values typical, unless otherwise stated |
Supervision/Control Option | Dry alarm contacts | Remote control via Ethernet |
Height | 480 mm | 18.898 in |
Width | 400 mm | 15.748 in |
Depth | 170 mm | 6.693 in |
Optional Antenna Length | 90 mm | 3.543 in |
Electrical Safety Standard | CAN/CSA-C22.2 No. 62368-1 | UL 2524 compliant | UL 62368 | US FCC Part 20 | US FCC Part 90 |
Gain | 90 dB |
Gain Adjustment Range | 30 dB |
Group Delay, maximum, specific | 3 µs @ full band | 90 µs @ 12.5 kHz |
License Band | 700 (including FirstNet) | 800 |
Local Power | 110 Vac |
Mains Power | 110VAC/60Hz |
Return Loss | 13 dB |
Power Consumption | 160 W |
Operating Frequency Band | 788 – 798 MHz (FirstNet) | 788 – 805 MHz | 796 – 824 MHz |
Output Power @ One Carrier | 27 dBm |
Output Power @ Two Carriers | 24 dBm |
Operating Frequency Band | 758 – 768 MHz (FirstNet) | 758 – 775 MHz | 851 – 869 MHz |
Output Power @ One Carrier | 33 dBm |
Output Power @ Two Carriers | 30 dBm |
Operating Temperature | -30 °C to +50 °C (-22 °F to +122 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP66 | NEMA 4X |
Weight, net | 19 kg | 41.888 lb |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |