Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

7831758-0021

Public Safety BDA for700 AND 800 MHz 2W CLASS A DC
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Compact, high-performance, economical public safety signal source
  • Complies with relevant public safety specifications
  • High performance digital programmable architecture supports up to 32 channels per band with .5W and 2W power output
  • Automatic Gain Control (AGC) and channelized uplink squelch ensure clear voice transmission
  • Output power and band capacity can be field-upgraded via license key
  • Web-based GUI and SNMP support for intelligent configuration and monitoring
Specifications

Product Classification

Product Type Public safety RF repeater unit

General Specifications

Antenna Interface at Repeater 4.3-10
Indoor Antenna Optional, not included
Optional Antenna Gain 4 dBi
Optional Antenna Type Omni
Performance Note Values typical, unless otherwise stated
Supervision/Control Option Remote control via Ethernet | Dry alarm contacts

Dimensions

Height 480 mm | 18.898 in
Width 400 mm | 15.748 in
Optional Antenna Length 90 mm | 3.543 in
Depth 170 mm | 6.693 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Electrical Safety Standard US FCC Part 20 | CAN/CSA-C22.2 No. 62368-1 | UL 62368 | US FCC Part 90 | UL 2524 compliant
Gain 90 dB
Gain Adjustment Range 30 dB
Group Delay, maximum, specific 90 µs @ 12.5 kHz | 3 µs @ full band
License Band 800 | 700 (including FirstNet)
Local Power -48 Vdc
Return Loss 13 dB
Power Consumption 160 W

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 788 – 805 MHz | 788 – 798 MHz (FirstNet) | 796 – 824 MHz
Output Power @ One Carrier 27 dBm
Output Power @ Two Carriers 24 dBm

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 758 – 768 MHz (FirstNet) | 758 – 775 MHz | 851 – 869 MHz
Output Power @ One Carrier 33 dBm
Output Power @ Two Carriers 30 dBm

Environmental Specifications

Operating Temperature -30 °C to +50 °C (-22 °F to +122 °F)
Ingress Protection Test Method IEC 60529:2001, IP66 | NEMA 4X

Packaging and Weights

Weight, net 19 kg | 41.888 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Public safety RF repeater unit

General Specifications

Antenna Interface at Repeater 4.3-10
Indoor Antenna Optional, not included
Optional Antenna Gain 4 dBi
Optional Antenna Type Omni
Performance Note Values typical, unless otherwise stated
Supervision/Control Option Remote control via Ethernet | Dry alarm contacts

Dimensions

Height 480 mm | 18.898 in
Width 400 mm | 15.748 in
Optional Antenna Length 90 mm | 3.543 in
Depth 170 mm | 6.693 in

Electrical Specifications

Electrical Safety Standard US FCC Part 20 | CAN/CSA-C22.2 No. 62368-1 | UL 62368 | US FCC Part 90 | UL 2524 compliant
Gain 90 dB
Gain Adjustment Range 30 dB
Group Delay, maximum, specific 90 µs @ 12.5 kHz | 3 µs @ full band
License Band 800 | 700 (including FirstNet)
Local Power -48 Vdc
Return Loss 13 dB
Power Consumption 160 W

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 788 – 805 MHz | 788 – 798 MHz (FirstNet) | 796 – 824 MHz
Output Power @ One Carrier 27 dBm
Output Power @ Two Carriers 24 dBm

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 758 – 768 MHz (FirstNet) | 758 – 775 MHz | 851 – 869 MHz
Output Power @ One Carrier 33 dBm
Output Power @ Two Carriers 30 dBm

Environmental Specifications

Operating Temperature -30 °C to +50 °C (-22 °F to +122 °F)
Ingress Protection Test Method IEC 60529:2001, IP66 | NEMA 4X

Packaging and Weights

Weight, net 19 kg | 41.888 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse