Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

RP-A2014

ONECELL® Radio Point 2000 - Americas 1 Radio, 3 Bands, Internal Antenna

Specifications
Finish making your selections or clear them to view relevant specifications.
Find a Partner
Features and Benefits
  • Pooled baseband processing with centralized scheduler
  • Smart Reuse for multi-sector throughput without border handovers or interference
  • Single PCI across multiple Radio Points
  • Joint Transmission and Reception
  • No borders or handovers within controller

Product Classification

Product Type Radio point
Product Brand ONECELL®

General Specifications

Technology LTE MIMO
Application LTE delivery for public venues and large enterprises
Antenna Location Internal
Antenna Quantity 2
Boot and Storage Security Secure Boot, Secure Storage (TrE)
Controller to RP Management Security HTTPS
Fronthaul and OTA Security PDCP ciphering
Fronthaul Interface IP Ethernet LAN
General Standard 3GPP Release 10 Local Area Base Station
Health Standard FCC Part 24E | FCC Part 27
Modulation Type DL: QPSK, 16QAM, 64QAM | UL: QPSK, 16QAM
Physical Interface RJ45/GigE
Radio Standard FCC Part 24E | FCC Part 27
Timing and Synchronization IEEE 1588 v2 (from controller)
Transmit Power 2 x 125 mW

Dimensions

Height 235 mm | 9.252 in
Width 188 mm | 7.402 in
Depth 38.3 mm | 1.508 in

Electrical Specifications

Input Voltage Range PoE+
Electrical Safety Standard CAN/CSA 22.2 no. 950 | IEC 60950-1:2005 (2nd Edition) +A1:2009 | UL 60950-1 (2nd Edition 2011)
Electromagnetic Compatibility (EMC) US FCC Part 24E | US FCC Part 27
Frequency Band 700 MHz | 1900 MHz | 2100 MHz
License Band 10 | 12 | 13 | 17 | 2 | 25 | 4
Power Consumption 25 W

Mechanical Specifications

Transportation Vibration Standard ISTA-3A

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Fire Rating Standard UL 2043

Packaging and Weights

Weight, net 1.2 kg | 2.646 lb

Product Classification

Product Type Radio point
Product Brand ONECELL®

General Specifications

Technology LTE MIMO
Application LTE delivery for public venues and large enterprises
Antenna Location Internal
Antenna Quantity 2
Boot and Storage Security Secure Boot, Secure Storage (TrE)
Controller to RP Management Security HTTPS
Fronthaul and OTA Security PDCP ciphering
Fronthaul Interface IP Ethernet LAN
General Standard 3GPP Release 10 Local Area Base Station
Health Standard FCC Part 24E | FCC Part 27
Modulation Type DL: QPSK, 16QAM, 64QAM | UL: QPSK, 16QAM
Physical Interface RJ45/GigE
Radio Standard FCC Part 24E | FCC Part 27
Timing and Synchronization IEEE 1588 v2 (from controller)
Transmit Power 2 x 125 mW

Dimensions

Height 235 mm | 9.252 in
Width 188 mm | 7.402 in
Depth 38.3 mm | 1.508 in

Electrical Specifications

Input Voltage Range PoE+
Electrical Safety Standard CAN/CSA 22.2 no. 950 | IEC 60950-1:2005 (2nd Edition) +A1:2009 | UL 60950-1 (2nd Edition 2011)
Electromagnetic Compatibility (EMC) US FCC Part 24E | US FCC Part 27
Frequency Band 700 MHz | 1900 MHz | 2100 MHz
License Band 10 | 12 | 13 | 17 | 2 | 25 | 4
Power Consumption 25 W

Mechanical Specifications

Transportation Vibration Standard ISTA-3A

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Fire Rating Standard UL 2043

Packaging and Weights

Weight, net 1.2 kg | 2.646 lb