RP-A2114
ONECELL® Ruggedized Radio Point 2000-Americas 1 Radio, 3 Bands, External 4.3-10 DIN antenna ports
Features and Benefits
- Pooled baseband processing with centralized scheduler
- Smart Reuse for multi-sector throughput without border handovers or interference
- Single PCI across multiple Radio Points
- Joint Transmission and Reception
- No borders or handovers within controller
Specifications
Product Classification
Product Type | Radio point |
Product Brand | ONECELL® |
General Specifications
Technology | LTE MIMO |
Application | LTE delivery for public venues and large enterprises |
Antenna Interface | 4.3-10 coaxial connector |
Antenna Location | External |
Antenna Quantity | 2 |
Boot and Storage Security | Secure Boot, Secure Storage (TrE) |
Controller to RP Management Security | HTTPS |
Fronthaul and OTA Security | PDCP ciphering |
Fronthaul Interface | IP Ethernet LAN |
General Standard | 3GPP Release 10 Local Area Base Station |
Health Standard | FCC Part 24E | FCC Part 27 |
Modulation Type | DL: QPSK, 16QAM, 64QAM | UL: QPSK, 16QAM |
Physical Interface | RJ45/GigE |
Radio Standard | FCC Part 24E | FCC Part 27 |
Timing and Synchronization | IEEE 1588 v2 (from controller) |
Transmit Power | 2 x 125 mW |
Dimensions
Height | 235 mm | 9.252 in |
Width | 235 mm | 9.252 in |
Depth | 107 mm | 4.213 in |
Electrical Specifications
Input Voltage Range | PoE+ |
Electrical Safety Standard | CAN/CSA 22.2 no. 950 | IEC 60950-1:2005 (2nd Edition) +A1:2009 | UL 60950-1 (2nd Edition 2011) |
Electromagnetic Compatibility (EMC) | US FCC Part 24E | US FCC Part 27 |
Frequency Band | 700 MHz | 1900 MHz | 2100 MHz |
License Band | 10 | 12 | 13 | 17 | 2 | 25 | 4 |
Power Consumption | 25 W |
Mechanical Specifications
Transportation Vibration Standard | ISTA-3A |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 3.6 kg | 7.937 lb |
Product Classification
Product Type | Radio point |
Product Brand | ONECELL® |
General Specifications
Technology | LTE MIMO |
Application | LTE delivery for public venues and large enterprises |
Antenna Interface | 4.3-10 coaxial connector |
Antenna Location | External |
Antenna Quantity | 2 |
Boot and Storage Security | Secure Boot, Secure Storage (TrE) |
Controller to RP Management Security | HTTPS |
Fronthaul and OTA Security | PDCP ciphering |
Fronthaul Interface | IP Ethernet LAN |
General Standard | 3GPP Release 10 Local Area Base Station |
Health Standard | FCC Part 24E | FCC Part 27 |
Modulation Type | DL: QPSK, 16QAM, 64QAM | UL: QPSK, 16QAM |
Physical Interface | RJ45/GigE |
Radio Standard | FCC Part 24E | FCC Part 27 |
Timing and Synchronization | IEEE 1588 v2 (from controller) |
Transmit Power | 2 x 125 mW |
Dimensions
Height | 235 mm | 9.252 in |
Width | 235 mm | 9.252 in |
Depth | 107 mm | 4.213 in |
Electrical Specifications
Input Voltage Range | PoE+ |
Electrical Safety Standard | CAN/CSA 22.2 no. 950 | IEC 60950-1:2005 (2nd Edition) +A1:2009 | UL 60950-1 (2nd Edition 2011) |
Electromagnetic Compatibility (EMC) | US FCC Part 24E | US FCC Part 27 |
Frequency Band | 700 MHz | 1900 MHz | 2100 MHz |
License Band | 10 | 12 | 13 | 17 | 2 | 25 | 4 |
Power Consumption | 25 W |
Mechanical Specifications
Transportation Vibration Standard | ISTA-3A |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 3.6 kg | 7.937 lb |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse