RP-I2014
ONECELL® Radio Point 2000 - International 1 Radio, 3 Bands, Internal Antenna
Features and Benefits
- Pooled baseband processing with centralized scheduler
- Smart Reuse for multi-sector throughput without border handovers or interference
- Single PCI across multiple Radio Points
- Joint Transmission and Reception
- No borders or handovers within controller
Specifications
Product Classification
Product Type | Radio point |
Product Brand | ONECELL® |
General Specifications
Technology | LTE MIMO |
Application | LTE delivery for public venues and large enterprises |
Antenna Location | Internal |
Antenna Quantity | 2 |
Boot and Storage Security | Secure Boot, Secure Storage (TrE) |
Controller to RP Management Security | HTTPS |
Fronthaul and OTA Security | PDCP ciphering |
Fronthaul Interface | IP Ethernet LAN |
General Standard | 3GPP Release 10 Local Area Base Station |
Health Standard | EN 50385:2002 | EN 62311:2008 (Safe touch) in progress |
Modulation Type | DL: QPSK, 16QAM, 64QAM | UL: QPSK, 16QAM |
Physical Interface | RJ45/GigE |
Radio Standard | EN 301 908-1 V6.2.1 (2013-04) | EN 301 908-14 V6.2.1 (2013-10) | R&TTE Directive 1999/5/EC: 3.2 |
Timing and Synchronization | IEEE 1588 v2 (from controller) |
Transmit Power | 2 x 125 mW |
Dimensions
Height | 235 mm | 9.252 in |
Width | 188 mm | 7.402 in |
Depth | 38.3 mm | 1.508 in |
Electrical Specifications
Electrical Safety Standard | AM 1:2009 | AM 2:2013 | IEC 60950-1 Second Edition |
Electromagnetic Compatibility (EMC) | EN 301 489-1 V1.9.2 (2011-09) | EN 301 489-50 V1.2.1 (2013-03) |
Frequency Band | 1800 MHz | 2100 MHz | 2600 MHz |
License Band | 1 | 3 | 7 |
Power Consumption | 25 W |
Mechanical Specifications
Transportation Vibration Standard | ISTA-3A |
Environmental Specifications
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Fire Rating Standard | UL 2043 |
Packaging and Weights
Weight, net | 1.2 kg | 2.646 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
Product Classification
Product Type | Radio point |
Product Brand | ONECELL® |
General Specifications
Technology | LTE MIMO |
Application | LTE delivery for public venues and large enterprises |
Antenna Location | Internal |
Antenna Quantity | 2 |
Boot and Storage Security | Secure Boot, Secure Storage (TrE) |
Controller to RP Management Security | HTTPS |
Fronthaul and OTA Security | PDCP ciphering |
Fronthaul Interface | IP Ethernet LAN |
General Standard | 3GPP Release 10 Local Area Base Station |
Health Standard | EN 50385:2002 | EN 62311:2008 (Safe touch) in progress |
Modulation Type | DL: QPSK, 16QAM, 64QAM | UL: QPSK, 16QAM |
Physical Interface | RJ45/GigE |
Radio Standard | EN 301 908-1 V6.2.1 (2013-04) | EN 301 908-14 V6.2.1 (2013-10) | R&TTE Directive 1999/5/EC: 3.2 |
Timing and Synchronization | IEEE 1588 v2 (from controller) |
Transmit Power | 2 x 125 mW |
Dimensions
Height | 235 mm | 9.252 in |
Width | 188 mm | 7.402 in |
Depth | 38.3 mm | 1.508 in |
Electrical Specifications
Electrical Safety Standard | AM 1:2009 | AM 2:2013 | IEC 60950-1 Second Edition |
Electromagnetic Compatibility (EMC) | EN 301 489-1 V1.9.2 (2011-09) | EN 301 489-50 V1.2.1 (2013-03) |
Frequency Band | 1800 MHz | 2100 MHz | 2600 MHz |
License Band | 1 | 3 | 7 |
Power Consumption | 25 W |
Mechanical Specifications
Transportation Vibration Standard | ISTA-3A |
Environmental Specifications
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Fire Rating Standard | UL 2043 |
Packaging and Weights
Weight, net | 1.2 kg | 2.646 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
Documentation & Downloads
Declaration of Conformity
Product Compliance Documentation
Product Specification
Warranty
Declaration of Conformity
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse