CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
SYSTIMAX 360™ iPatch® G2 Multimode OM4 High Density Module, 3 pack
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | SYSTIMAX 360™ | iPatch® |
Adapters, quantity, rear | 12 |
Color, front | Aqua |
Color, housing | Black |
Color, rear | Black |
Intelligence Type | iPatch® enabled |
Interface, front | LC |
Interface Feature, front | Standard |
Interface, rear | MPO |
Interface Feature, rear | Reduced footprint |
Total Ports, quantity, front | 144 |
Height | 82.55 mm | 3.25 in |
Width | 152.4 mm | 6 in |
Depth | 215.9 mm | 8.5 in |
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Fiber Type | OM4, LazrSPEED® 550 |
Insertion Loss Change, mating | 0.3 dB |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.47 dB |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | ACMA | CE | UL | cUL |
Packaging quantity | 3 |
Weight, net | 1.13 kg | 2.491 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | SYSTIMAX 360™ | iPatch® |
Adapters, quantity, rear | 12 |
Color, front | Aqua |
Color, housing | Black |
Color, rear | Black |
Intelligence Type | iPatch® enabled |
Interface, front | LC |
Interface Feature, front | Standard |
Interface, rear | MPO |
Interface Feature, rear | Reduced footprint |
Total Ports, quantity, front | 144 |
Height | 82.55 mm | 3.25 in |
Width | 152.4 mm | 6 in |
Depth | 215.9 mm | 8.5 in |
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Fiber Type | OM4, LazrSPEED® 550 |
Insertion Loss Change, mating | 0.3 dB |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.47 dB |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | ACMA | CE | UL | cUL |
Packaging quantity | 3 |
Weight, net | 1.13 kg | 2.491 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |