Warning Icon
This product was discontinued on: November 1, 2018

For other alternatives, please contact us for more information.

3 Replacement products available

1-1671594-2

  • Available in:
  • North America
Universal Connectivity Platform (UCP) Patch Panel, grounding bolt/rear cable support/mount screws
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Portfolio NETCONNECT®
Product Type Panel
Product Series UCP

General Specifications

Color Black
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 43.8 mm | 1.724 in
Depth 240.5 mm | 9.469 in

Product Classification

Regional Availability North America
Portfolio NETCONNECT®
Product Type Panel
Product Series UCP

General Specifications

Color Black
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 43.8 mm | 1.724 in
Depth 240.5 mm | 9.469 in
Documentation & Downloads

Building Information Modeling (BIM) Objects

Customer Drawing

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty