AMP CO Ultra Quick-Fit Modular Patch Panel Kit, shielded, unloaded, 16 port, 2 RU, light gray
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | RJ45 patch panel |
Product Brand | AMP CO™ |
Product Series | AMP CO |
General Specifications
Application | For use with ACO communication inserts |
Cable Type | Shielded |
Color | Light gray |
Growth Configuration | Unloaded |
Panel Mounting | Flush |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 1 |
Termination Type | IDC |
Total Ports, quantity | 16 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic | Steel |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | RJ45 patch panel |
Product Brand | AMP CO™ |
Product Series | AMP CO |
General Specifications
Application | For use with ACO communication inserts |
Cable Type | Shielded |
Color | Light gray |
Growth Configuration | Unloaded |
Panel Mounting | Flush |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 1 |
Termination Type | IDC |
Total Ports, quantity | 16 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic | Steel |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Product Specification
Qualification Test Report
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Product Compliance Documentation
Product Specification
Qualification Test Report
Visio Stencil
Other Ways to Browse