406352-1
- Available in:
- EMEA
AMP CO Dual-Port Barrel Term Installation Kit, unshielded with 2 edge connectors
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Installation Kit |
Product Brand | AMP CO™ |
Product Series | AMP CO |
General Specifications
Application | Used with ACO outlets |
Gangs, quantity | 2 |
Total Ports, quantity | 2 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Installation Kit |
Product Brand | AMP CO™ |
Product Series | AMP CO |
General Specifications
Application | Used with ACO outlets |
Gangs, quantity | 2 |
Total Ports, quantity | 2 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse