Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

7645470-01 | OTRX H/F

ION-U® Series High Power Master Optical Transceiver with Frequency Conversion Module

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Master optical transceiver
Product Brand ION-U®

Electrical Specifications

Impedance 50 ohm

Electrical Specifications, Rx (Uplink)

Operating Frequency Band, Conversion Bands 698 – 915 MHz (Band 1) | 1710 – 2020 MHz (Band 2) | 2496 – 2690 MHz (Band 3)
Operating Frequency Band, Optical Link 300 – 1000 MHz (Band 1) | 1710 – 2200 MHz (Band 2) | 2350 – 2700 MHz (Band 3) | 3050 – 3800 MHz (Band 4)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band, Conversion Bands 716 – 960 MHz (Band 1) | 1805 – 2200 MHz (Band 2) | 2496 – 2690 MHz (Band 3)
Operating Frequency Band, Optical Link 300 – 1000 MHz (Band 1) | 1710 – 2200 MHz (Band 2) | 2350 – 2700 MHz (Band 3) | 3050 – 3800 MHz (Band 4)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Master optical transceiver
Product Brand ION-U®

Electrical Specifications

Impedance 50 ohm

Electrical Specifications, Rx (Uplink)

Operating Frequency Band, Conversion Bands 698 – 915 MHz (Band 1) | 1710 – 2020 MHz (Band 2) | 2496 – 2690 MHz (Band 3)
Operating Frequency Band, Optical Link 300 – 1000 MHz (Band 1) | 1710 – 2200 MHz (Band 2) | 2350 – 2700 MHz (Band 3) | 3050 – 3800 MHz (Band 4)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band, Conversion Bands 716 – 960 MHz (Band 1) | 1805 – 2200 MHz (Band 2) | 2496 – 2690 MHz (Band 3)
Operating Frequency Band, Optical Link 300 – 1000 MHz (Band 1) | 1710 – 2200 MHz (Band 2) | 2350 – 2700 MHz (Band 3) | 3050 – 3800 MHz (Band 4)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification