860639396-S | LUMINAIRE ARM, SCROLL
Box Luminaire arm for CommScope Poles
Features and Benefits
Decorative Scroll luminaire arm that accommodates a wide variety of luminaires
-Luminaire supplied by others
-Mounts directly to luminaire arm compatible CommScope poles
-2-3/8" Tenon
-Luminaire supplied by others
-Mounts directly to luminaire arm compatible CommScope poles
-2-3/8" Tenon
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver |
Mounting | Pole |
Mounting Options | Fluted poles | Non-tapered poles | Tapered poles |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver |
Mounting | Pole |
Mounting Options | Fluted poles | Non-tapered poles | Tapered poles |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse