860641257 | BREAKAWAY BOLT AND COVER KIT
Break away bolt kit for poles with less than 930 pounds total mass, per AASHTO
Configure Product Variants
Product Variants
Configure and display product variants of 860641257 | BREAKAWAY BOLT AND COVER KIT by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Color | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Light Gray (RAL 7035) |
Color Options | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Green (RAL 6005) | Metallic Silver |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Light Gray (RAL 7035) |
Color Options | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Green (RAL 6005) | Metallic Silver |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse