760252934 | 26" Pole Cab with Round Tapered Pole
Bottom of the Pole, 26in Square base with round tapered shaft 4G/5G/mmWave Concealment Enclosure to house and conceal multiple low to high power radios and other wireless infrastructure equipment in a cabinet at the base of the pole.
Specifications
Features and Benefits
Supports 4G and mmWave/5G mounting, luminaire arms.
- Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
- Flexible configuration accepts low to high-power single or dual band radios, Integrated AC load center/OVP and Disconnect and integrated AC/DC rectifier options
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole cab |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | ABB CC1600 | CCI PSU-1200W-48-N | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | (1) 8843/4449 dual-band high power radio and (2) PSU-AC08 | (2) RRUS11/12/32, 2212, 4415, 4426, 4478 (base) | (3) 2203/2205/2208 (Pole Top) | 220x | 440x | Power Distribution |
Radio Compatibility, Nokia | (2) Airscale dual band radios (160W or 320W and (2) Delta 1kW rectifiers (base) | AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZRB | Airscale micro | Power Distribution |
Radio Compatibility Samsung | DELTA 2.0 | GE | Power Distribution | RF4402D-D1A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height Note | 4 ft tall Equipment Cabinet Base |
Pole Height Options | 9.144 m | 30 ft | 10.668 m | 35 ft |
Width | 660.400 mm | 26 in |
Depth | 660.4 mm | 26 in |
Depth Note | Square |
Pole Diameter | 203.2 mm | 8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Portfolio | CommScope® |
Product Type | Pole cab |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | ABB CC1600 | CCI PSU-1200W-48-N | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | (1) 8843/4449 dual-band high power radio and (2) PSU-AC08 | (2) RRUS11/12/32, 2212, 4415, 4426, 4478 (base) | (3) 2203/2205/2208 (Pole Top) | 220x | 440x | Power Distribution |
Radio Compatibility, Nokia | (2) Airscale dual band radios (160W or 320W and (2) Delta 1kW rectifiers (base) | AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZRB | Airscale micro | Power Distribution |
Radio Compatibility Samsung | DELTA 2.0 | GE | Power Distribution | RF4402D-D1A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height Note | 4 ft tall Equipment Cabinet Base |
Pole Height Options | 9.144 m | 30 ft | 10.668 m | 35 ft |
Width | 660.400 mm | 26 in |
Depth | 660.4 mm | 26 in |
Depth Note | Square |
Pole Diameter | 203.2 mm | 8 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse