CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Round 12 inch diameter, Integrated Pole Base Concealment Pole for 4G/5G deployments, with Straight Fluted riser shaft to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole.
Product Type | Metro cell site enclosure |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Pure White |
Cooling | Passive Cooling |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 5G Expansion module included | 6701 |
Radio Compatibility, Nokia | (2) Airscale micro radios – (radio concealment module) | 5G Expansion module included | AEUB | AEWB |
Radio Compatibility Samsung | AT1K01 | AT1K02 |
Radios Included | None |
Height Note | 5 ft tall Equipment Base | 5.5 ft tall Radio Concealment Module |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 7.925 m | 26 ft | 9.144 m | 30 ft | 10.668 m | 35 ft |
Width | 325.120 mm | 12.8 in |
Depth | 325.12 mm | 12.8 in |
Depth Note | Round |
Pole Diameter | 325.12 mm | 12.8 in |
Power/Fiber Input | AC load center with OVP and disconnect |
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Thermal Compliance | GR-487 |
Product Type | Metro cell site enclosure |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Pure White |
Cooling | Passive Cooling |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 5G Expansion module included | 6701 |
Radio Compatibility, Nokia | (2) Airscale micro radios – (radio concealment module) | 5G Expansion module included | AEUB | AEWB |
Radio Compatibility Samsung | AT1K01 | AT1K02 |
Radios Included | None |
Height Note | 5 ft tall Equipment Base | 5.5 ft tall Radio Concealment Module |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 7.925 m | 26 ft | 9.144 m | 30 ft | 10.668 m | 35 ft |
Width | 325.120 mm | 12.8 in |
Depth | 325.12 mm | 12.8 in |
Depth Note | Round |
Pole Diameter | 325.12 mm | 12.8 in |
Power/Fiber Input | AC load center with OVP and disconnect |
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Thermal Compliance | GR-487 |