760252677 | 18" Pole Base -70" Tall
Round 18 inch diameter by 70" Tall, Integrated Pole Base Concealment Pole for 4G/5G deployments, to house and conceal multiple radios and any other wireless infrastructure equipment in the base of the pole.
Features and Benefits
Round 8.65" Shaft 760252677
Round 10.75" Shaft 760252756
Other Shafts available: Round Tapered and Straight Fluted
Round 10.75" Shaft 760252756
Other Shafts available: Round Tapered and Straight Fluted
- Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
- Includes everything needed for a low to mid power 4G/5G outdoor small cell site
- Base of 18in diameter accepts low power radios or mid-power dual band radios
- Concealment integrates AC load load center/OVP and disconnect
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER | mmWave active antennas |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4415 | 6701 | Diplexer | Power Distribution |
Radio Compatibility, Nokia | AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZRB | Diplexer | Power Distribution | Up to (4) AirScale micro radios |
Radio Compatibility Samsung | AT1K01 | AT1K02 | DELTA 2.0 | Diplexer | Power Distribution | RF4402D-D1A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 1778.000 mm | 70 in |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Width | 457.200 mm | 18 in |
Depth | 457.2 mm | 18 in |
Depth Note | Round |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Portfolio | CommScope® |
Product Type | Integrated pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER | mmWave active antennas |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 4415 | 6701 | Diplexer | Power Distribution |
Radio Compatibility, Nokia | AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZRB | Diplexer | Power Distribution | Up to (4) AirScale micro radios |
Radio Compatibility Samsung | AT1K01 | AT1K02 | DELTA 2.0 | Diplexer | Power Distribution | RF4402D-D1A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 1778.000 mm | 70 in |
Pole Height Options | 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft |
Width | 457.200 mm | 18 in |
Depth | 457.2 mm | 18 in |
Depth Note | Round |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse