860663466 | Radio Enclosure for Nokia AHLBBA and AHFIB
Middle of Pole Micro Concealment Enclosure for AHLBBA and AHFIB Nokia Radios
Configure Product Variants
Product Variants
Configure and display product variants of 860663466 | Radio Enclosure for Nokia AHLBBA and AHFIB by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Enclosure Color | ||
---|---|---|---|
No configured items found. |
Features and Benefits
Includes Standard Mounting kit for through bolt, clamp, and banding
Available After Market KIts, ordered separate:
-860649584S-xx 5" Standoff for wood poles
-860649584ST-xx Standoff for Round Tapered Poles
Available After Market KIts, ordered separate:
-860649584S-xx 5" Standoff for wood poles
-860649584ST-xx Standoff for Round Tapered Poles
- Intended to be used with high powered remote radio heads on standard street lighting and wood pole structures where low-visual impact is desired
- Enables attractive concealment and securing of all site equipment on standard street lighting structures
Specifications
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Fairfax Brown (SW 2856) | Faux Concrete | Federal Park Brown | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | CCI PSU-1200W-48-N |
Radio Compatibility, Nokia | AHFIB | AHLBBA |
Radios Included | None |
Dimensions
Height | 1117.6 mm | 44 in |
Width | 533.4 mm | 21 in |
Depth | 508 mm | 20 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.303 m³ | 10.7 ft³ |
Weight (loaded) | 136.078 kg | 300 lb |
Weight (unloaded) | 49.895 kg | 110 lb |
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Fairfax Brown (SW 2856) | Faux Concrete | Federal Park Brown | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | CCI PSU-1200W-48-N |
Radio Compatibility, Nokia | AHFIB | AHLBBA |
Radios Included | None |
Dimensions
Height | 1117.6 mm | 44 in |
Width | 533.4 mm | 21 in |
Depth | 508 mm | 20 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.303 m³ | 10.7 ft³ |
Weight (loaded) | 136.078 kg | 300 lb |
Weight (unloaded) | 49.895 kg | 110 lb |
Documentation & Downloads
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse