Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SSC-760236577S1 | 18 in Pole Top for Samsung

Top of Pole 18in Dia Concealment Enclosure for up two Samsung LAA/CBRS radios

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of SSC-760236577S1 | 18 in Pole Top for Samsung by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Antenna Compatibility Enclosure Color    
No configured items found.
Features and Benefits
Pole Top Concealment that can accommodate most antenna manufacturers antennas. Please reach out to your CommScope Representative for exact model number.

-Supports "V4S4SSP-360S-F2" and "NNV4SSP-360S-F2" antenna with separately ordered "860664552" bracket

Mounts directly to CommScope poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
  • Enclosure for holding up to 3 Nokia metro cell radios directly below a multiband canister antenna
  • Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
  • Variable pole diameter mounting kits available to mount to existing structures
  • Matching light pole or monopole options available

Product Classification

Portfolio CommScope®
Product Type Pole top
Product Brand Metro Cell
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Antenna Compatibility, CommScope CommScope Canister Antennas
Antenna Compatibility, Other Vendors ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER
Antennas Included None
Color Light Gray (RAL 7035)
Color Options Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver
Cooling Passive Cooling
Mounting Options Non-tapered poles | Tapered poles | Wood poles
Radio Compatibility Samsung Diplexer | Power Distribution | RT2201-46A | RT4401-48A
Radios Included None

Dimensions

Height 812.800 mm | 32 in
Width 457.2 mm | 18 in
Depth 457.2 mm | 18 in
Mounting Bolt Circle Diameter 142.748 mm | 5.62 in | 241.3 mm | 9.5 in

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Aluminum | Steel

Environmental Specifications

Thermal Compliance GR-487

Packaging and Weights

Volume 0.134 m³ | 4.72 ft³
Weight (unloaded) 34.019 kg | 75 lb

Product Classification

Portfolio CommScope®
Product Type Pole top
Product Brand Metro Cell
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Antenna Compatibility, CommScope CommScope Canister Antennas
Antenna Compatibility, Other Vendors ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER
Antennas Included None
Color Light Gray (RAL 7035)
Color Options Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver
Cooling Passive Cooling
Mounting Options Non-tapered poles | Tapered poles | Wood poles
Radio Compatibility Samsung Diplexer | Power Distribution | RT2201-46A | RT4401-48A
Radios Included None

Dimensions

Height 812.800 mm | 32 in
Width 457.2 mm | 18 in
Depth 457.2 mm | 18 in
Mounting Bolt Circle Diameter 142.748 mm | 5.62 in | 241.3 mm | 9.5 in

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Aluminum | Steel

Environmental Specifications

Thermal Compliance GR-487

Packaging and Weights

Volume 0.134 m³ | 4.72 ft³
Weight (unloaded) 34.019 kg | 75 lb