Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SSC-760251378E1UX | 4G / MMW / 5G CONCEALMENT

Top of Pole 18in Dia Concealment Enclosure for up to three Ericsson 220x/440x radios and three Air 1281 5G MMW radios

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
Pole Top Concealment with a shroud that is 18" in diameter and 65" tall that can accommodate CommScope as well as most antenna manufacturers antennas. Please reach out to you CommScope Representative for exact model number.

Mounts directly to CommScope poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
  • Enclosure for holding up to 3 metro cell radios directly below a multiband canister antenna
  • Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
  • Variable pole diameter mounting kits available to mount to existing structures
Specifications

Product Classification

Product Type Metro cell site enclosure

General Specifications

Antenna Compatibility, Other Vendors ACE | AMPHENOL | DK | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER
Antennas Included None
Color Light Gray (RAL 7035)
Color Options Beige-Grey (RAL 7006) | Black | Brown (RAL 8014) | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Pure White
Cooling Passive Cooling
Mounting Options Non-tapered poles | Tapered poles | Wood poles
Radio Compatibility, Ericsson 1281 | 220x | 440x
Radios Included None

Dimensions

Height 1651.000 mm | 65 in
Width 457.2 mm | 18 in
Depth 457.2 mm | 18 in
Mounting Bolt Circle Diameter 142.748 mm | 5.62 in | 241.3 mm | 9.5 in

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Aluminum | Steel

Environmental Specifications

Thermal Compliance GR-487

Packaging and Weights

Weight (unloaded) 34.019 kg | 75 lb

Product Classification

Product Type Metro cell site enclosure

General Specifications

Antenna Compatibility, Other Vendors ACE | AMPHENOL | DK | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER
Antennas Included None
Color Light Gray (RAL 7035)
Color Options Beige-Grey (RAL 7006) | Black | Brown (RAL 8014) | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Pure White
Cooling Passive Cooling
Mounting Options Non-tapered poles | Tapered poles | Wood poles
Radio Compatibility, Ericsson 1281 | 220x | 440x
Radios Included None

Dimensions

Height 1651.000 mm | 65 in
Width 457.2 mm | 18 in
Depth 457.2 mm | 18 in
Mounting Bolt Circle Diameter 142.748 mm | 5.62 in | 241.3 mm | 9.5 in

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Aluminum | Steel

Environmental Specifications

Thermal Compliance GR-487

Packaging and Weights

Weight (unloaded) 34.019 kg | 75 lb
Documentation & Downloads

Assembly Drawing

Product Compliance Documentation

Product Support

Other Ways to Browse