SSC-760235296NS | WOOD POLE BRACKET FOR NOKIA RADIOS
Wood Pole Bracket for Nokia Dual Band and Tri Band Radios
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Cooling | Passive Cooling |
Power Supply Compatibility | APAM |
Radio Compatibility, Nokia | AHFB | AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZHL | AZRB |
Radios Included | None |
Material Specifications
Material Type | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 23.587 kg | 52 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Portfolio | CommScope® |
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Cooling | Passive Cooling |
Power Supply Compatibility | APAM |
Radio Compatibility, Nokia | AHFB | AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZHL | AZRB |
Radios Included | None |
Material Specifications
Material Type | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 23.587 kg | 52 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse