SSC-760250953S-XX | WOOD POLE BRACKET FOR SAMSUNG RADIOS
Wood Pole Bracket for Samsung Radios. RF4402D-D1A , RT4401-48A, RT2201-46A
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Brown (RAL 8014) |
Color Options | Brown (RAL 8014) |
Cooling | Passive Cooling |
Power Supply Compatibility | ABB CC1600 | DELTA 2.0 |
Radio Compatibility Samsung | RF4402D-D1A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 894.080 mm | 35.2 in |
Width | 563.880 mm | 22.2 in |
Depth | 462.280 mm | 18.2 in |
Material Specifications
Finish | Powder coated |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.233 m³ | 8.23 ft³ |
Weight (unloaded) | 37.195 kg | 82 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Brown (RAL 8014) |
Color Options | Brown (RAL 8014) |
Cooling | Passive Cooling |
Power Supply Compatibility | ABB CC1600 | DELTA 2.0 |
Radio Compatibility Samsung | RF4402D-D1A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 894.080 mm | 35.2 in |
Width | 563.880 mm | 22.2 in |
Depth | 462.280 mm | 18.2 in |
Material Specifications
Finish | Powder coated |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.233 m³ | 8.23 ft³ |
Weight (unloaded) | 37.195 kg | 82 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse