Warning Icon
This product was discontinued on: June 30, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

1933419-3

  • Available in:
  • North America
AMPINNERGY® Zone Power Distribution Kit, dedicated neutral, 8-wire/3-circuit (3-3-2)
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Equipped with 3 bulkhead mounted line connectors with an enclosure mounted strain relief
  • Pre-assembled terminal strip allows easy transition between building wiring and manufactured wiring
  • Multiple knockout sizes accommodate a variety of field installation requirements
  • External mounting legs easily secure the kit to the floor
Specifications

Product Classification

Regional Availability North America
Product Type Zone power distribution kit
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Circuits, quantity 9
Interface, front Power female adapter
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Height 64.262 mm | 2.53 in
Width 203.2 mm | 8 in
Length 254 mm | 10 in

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Product Classification

Regional Availability North America
Product Type Zone power distribution kit
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Circuits, quantity 9
Interface, front Power female adapter
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Height 64.262 mm | 2.53 in
Width 203.2 mm | 8 in
Length 254 mm | 10 in

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box
Other Ways to Browse

Browse by Category

Browse by Category