Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

3-1479077-4

  • Available in:
  • North America
AMPINNERGY® Simplex Power Strip, Double Sided with 2 Modular Duplex Receptacles, Vertical Rack, Line 4, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Used for T-slot or surface mount wall and counter applications
  • Allows connection to junction box or PDM when using power-to-power cable assemblies
  • Modular Receptacles can be field changed for phase balancing
  • Designed to allow availability of up to 4 circuits at each receptacle port opening when using the 8-wire 4-circuit system
Specifications

Product Classification

Regional Availability North America
Product Type Power strip
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Color Black
Line Type Line 4 with standard ground
Mounting Rack, vertically oriented
Receptacle Style Double-sided | Duplex

Electrical Specifications

Current Rating, maximum 15 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Product Classification

Regional Availability North America
Product Type Power strip
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Color Black
Line Type Line 4 with standard ground
Mounting Rack, vertically oriented
Receptacle Style Double-sided | Duplex

Electrical Specifications

Current Rating, maximum 15 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Other Ways to Browse

Browse by Category

Browse by Category