1479151-1
- Available in:
- North America
Undercarpet Floor Fitting Patch Kit, 1 package, yellow
Specifications
Specifications
Product Classification
Regional Availability | North America |
Product Type | Floor fitting patch kit |
Product Series | Undercarpet |
General Specifications
Color | Yellow |
Electrical Specifications
Current Rating, maximum | 20 A |
Signal Configuration | Power |
Voltage Rating, maximum | 300 Vac |
Material Specifications
Insulation Material | PVC |
Environmental Specifications
Environmental Space | Indoor |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | North America |
Product Type | Floor fitting patch kit |
Product Series | Undercarpet |
General Specifications
Color | Yellow |
Electrical Specifications
Current Rating, maximum | 20 A |
Signal Configuration | Power |
Voltage Rating, maximum | 300 Vac |
Material Specifications
Insulation Material | PVC |
Environmental Specifications
Environmental Space | Indoor |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Specification
Video
UnderCarpet Installation

UnderCarpet Installation
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Specification
Video
UnderCarpet Installation

UnderCarpet Installation
Visio Stencil
Warranty
Other Ways to Browse