Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

553481-1

  • Available in:
  • North America
Undercarpet Hold down tape, 180 ft, gray
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Hold down tape is used to install cable and top shield
Specifications

Product Classification

Regional Availability North America
Product Type Tape
Product Series Undercarpet

General Specifications

Color Gray

Electrical Specifications

Signal Configuration Power

Material Specifications

Insulation Material PVC

Environmental Specifications

Environmental Space Indoor
Safety Standard UL

Packaging and Weights

Packaging quantity 180

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Tape
Product Series Undercarpet

General Specifications

Color Gray

Electrical Specifications

Signal Configuration Power

Material Specifications

Insulation Material PVC

Environmental Specifications

Environmental Space Indoor
Safety Standard UL

Packaging and Weights

Packaging quantity 180

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category