Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

553536-1

  • Available in:
  • North America
Undercarpet Top Shield Accessory, 250 ft
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Used with both 3 and 5-conductor undercarpet power cable
  • Fully grounded component covering the entire system
  • Protects the cable against penetration hazards
  • Required use over Power Cable
  • Optional use over Communications Cable for additional mechanical protection
Specifications

Product Classification

Regional Availability North America
Product Type Shielding
Product Series Undercarpet

Dimensions

Height 0.25 mm | 0.01 in
Width 168.15 mm | 6.62 in

Electrical Specifications

Signal Configuration Power | Data

Environmental Specifications

Environmental Space Indoor
Safety Standard UL

Packaging and Weights

Packaging quantity 250

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Shielding
Product Series Undercarpet

Dimensions

Height 0.25 mm | 0.01 in
Width 168.15 mm | 6.62 in

Electrical Specifications

Signal Configuration Power | Data

Environmental Specifications

Environmental Space Indoor
Safety Standard UL

Packaging and Weights

Packaging quantity 250

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category