Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

553739-2

  • Available in:
  • North America
Undercarpet Flush Wall Frame Communications Transition Box
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Product Type Transition box
Product Series Undercarpet

General Specifications

Mounting Flush mount | Wall mount

Dimensions

Height 101.6 mm | 4 in
Width 147.32 mm | 5.8 in

Electrical Specifications

Signal Configuration Data

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Transition box
Product Series Undercarpet

General Specifications

Mounting Flush mount | Wall mount

Dimensions

Height 101.6 mm | 4 in
Width 147.32 mm | 5.8 in

Electrical Specifications

Signal Configuration Data

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse